text.skipToContent text.skipToNavigation

Catalog No. : CPRO-2NB/LA

Description:  NEW CPRO 4 WATT LED LAMPS BK

UPC: 782683529367

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, 120/347VAC, self-powered, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting