Catalog No. : CPRO-2N2VR/LA
Description: NEW PRO-2 6V EMERGENCY LIGHT UNIT
UPC: 782683487322
Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, 120/277VAC, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, tamper-proof screws, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Compact and versatile
- Fast and easy installation AC quick connect plug, battery knockout feature
- Charger is temperature compensated and reverse polarity protected
- NEXUS compatible
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.