text.skipToContent text.skipToNavigation

Catalog No. : CPRO-2N/LA

Description:  NEW CPRO W/ 4 WATT LED LAMPS

UPC: 782683458438

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, 120/347VAC, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Compact and versatile
  • Fast and easy installation AC quick connect plug, battery knockout feature
  • Charger is temperature compensated and reverse polarity protected
  • NEXUS compatible

Descriptors

Category

Emergency Lighting