text.skipToContent text.skipToNavigation

Catalog No. : CPO93-6-C

Description:  INSULATION CUT PCES & CPO

UPC: 786210853819

Made or assembled in Canada.

Thin-Wall Heat Shrinkable Tubing, Blue Cross-Linked Polyolefin, 3/32 Inch, Shrink Ratio 2:1, Length 100 Feet, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Heat shrinkable tube

Special Features

Flame-retardant, cross-linked polyolefin.

Specifications

Shrink Ratio

2:1

Color

Blue

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

100 ft