text.skipToContent text.skipToNavigation

Catalog No. : CPO750-GR-C

Description:  INSUL HEAT SHRINK THIN WALL TUBE

UPC: 786209979384

Thin-Wall Heat Shrinkable Tubing, Gray Cross-Linked Polyolefin, 3/4 Inch, Shrink Ratio 2:1, Length 100 Feet, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Color

Gray

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

100 ft , 30.48 m