Catalog No. : CPO750-C-6
Description: 3/4 CLEAR THIN WALL TUBING 6 LONG
UPC: 786210648828
Descriptors
Category |
Heat shrinkable tube |
Specifications
Shrink Ratio |
2:1 |
Dielectric Strength |
600 V/Mil (24kV/mm) |
Volume Resistivity |
1016 ohm-cm |
Water Absorption |
0.20 % |
Color |
Transparent |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Length |
6 in , 152.4 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Type |
Heat-shrink |
Model |
Thin-walled |
Shrink rate |
2:1 |
Inner diameter before heat-shrink |
19.05 mm |
Inner diameter before heat-shrink |
0.75 inch |
Inner diameter after heat-shrink |
9.652 mm |
Inner diameter after heat-shrink |
0.38 inch |
Nominal diameter inch |
3/4 inch |
Wall thickness after shrinking |
0.762 mm |
Wall thickness after shrinking |
0.03 inch |
Length |
0.1524 m |
Length |
0.5 ft |
Operation temperature |
-55-+135 °C |
Operation temperature |
-67-+275 °F |
Colour |
Transparent |
Material |
Polyolefin (PO-X) |
Halogen free |
N |
With inner glue |
N |
Printable |
N |
UL approval |
Y |
Documents/Support Tools
Sales Drawing |