text.skipToContent text.skipToNavigation

Catalog No. : CPO500-S-A

Description:  1/2 STRIPED THIN-WALL HEAT SHRINK 4

UPC: 786209988539

Thin-Wall Heat Shrinkable Tubing, Green/Yellow Striped Cross-Linked Polyolefin, 1/2 Inch, Shrink Ratio 2:1, Length 4 Feet, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flame-retardant, cross-linked polyolefin.
  • Meets UL 224, 125°C; CSA 22.2 No. 198.1, 125°C; MIL-DTL-23053/5 Class 1&2; AMS 3636 & 3637; DEF STAN 59-97, Issue 3, Type 2a

Descriptors

Category

Heat shrinkable tube

Special Features

Flame-retardant, cross-linked polyolefin.

Specifications

Shrink Ratio

2:1

Color

Green/Yellow Striped

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

4 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here