Catalog No. : CPO500-0-A-M
Description: 1/2-48 INCH BK
UPC: 786210961743
Descriptors
Category |
Heat shrinkable tube |
Specifications
Shrink Ratio |
2:1 |
Dielectric Strength |
600 V/Mil (24kV/mm) |
Volume Resistivity |
1016 ohm-cm |
Flammability |
Flame Retardant |
Water Absorption |
0.20 % |
Color |
Black |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Length |
4 in , 101.6 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Type |
Heat-shrink |
Model |
Thin-walled |
Shrink rate |
2:1 |
Inner diameter before heat-shrink |
12.7 mm |
Inner diameter before heat-shrink |
0.5 inch |
Inner diameter after heat-shrink |
6.35 mm |
Inner diameter after heat-shrink |
0.25 inch |
Nominal diameter inch |
1/2 inch |
Wall thickness after shrinking |
0.762 mm |
Wall thickness after shrinking |
0.03 inch |
Length |
1.22 m |
Length |
4 ft |
Operation temperature |
-55-+135 °C |
Operation temperature |
-67-+275 °F |
Colour |
Black |
Material |
Polyolefin (PO-X) |
Halogen free |
N |
With inner glue |
N |
Printable |
N |
UL approval |
Y |