text.skipToContent text.skipToNavigation

Catalog No. : CPO3754C

Description:  TW 3/8 INCH 2:1 RATIO YELLOW TUBING

UPC: 786210834955

Made or assembled in Canada.

Thin-Wall Heat Shrinkable Tubing, Yellow Cross-Linked Polyolefin, 3/8 Inch, Shrink Ratio 2:1, Length 100 Feet, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Heat shrinkable tube

Special Features

Flame-retardant, cross-linked polyolefin.

Specifications

Shrink Ratio

2:1

Color

Yellow

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

100 ft

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Inner diameter before heat-shrink

9.525 mm

Inner diameter before heat-shrink

0.37 inch

Inner diameter after heat-shrink

4.75 mm

Inner diameter after heat-shrink

0.187 inch

Nominal diameter inch

3/8 inch

Wall thickness after shrinking

1.02 mm

Wall thickness after shrinking

0.04 inch

Length

30.48 m

Length

100 ft

Operation temperature

-55-+135 °C

Operation temperature

-67-+275 °F

Colour

Yellow

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

N

Printable

N

UL approval

Y

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here