text.skipToContent text.skipToNavigation

Catalog No. : CPO375-S-25

Description:  3/8 IN STRIPED THIN-WLL TUBING 25FT

UPC: 786210937496

Thin-Wall Heat Shrinkable Tubing, Green/Yellow Striped Cross-Linked Polyolefin, 3/8 Inch, Shrink Ratio 2:1, Length 25-Foot Reel, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flame-retardant, cross-linked polyolefin.
  • Meets UL 224, 125°C; CSA 22.2 No. 198.1, 125°C; MIL-DTL-23053/5 Class 1&2; AMS 3636 & 3637; DEF STAN 59-97, Issue 3, Type 2a

Descriptors

Category

Heat shrinkable tube

Special Features

Flame-retardant, cross-linked polyolefin.

Specifications

Shrink Ratio

2:1

Color

Green/Yellow Striped

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

25 ft

ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Inner diameter before heat-shrink

9.652 mm

Inner diameter before heat-shrink

0.38 inch

Inner diameter after heat-shrink

4.826 mm

Inner diameter after heat-shrink

0.19 inch

Nominal diameter inch

3/8 inch

Wall thickness after shrinking

0.762 mm

Wall thickness after shrinking

0.03 inch

Length

7.62 m

Length

25 ft

Operation temperature

-55-+135 °C

Operation temperature

-67-+275 °F

Colour

Green/yellow

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

N

Printable

N

UL approval

Y

Documents/Support Tools

Sales Drawing

Click here