text.skipToContent text.skipToNavigation

Catalog No. : CPO375-C-B

Description:  HTSHK THIN WALL 3/8IN I.D. CLR BULK

UPC: 786210834856

Thin-Wall Heat Shrinkable Tubing, Clear Cross-Linked Polyolefin, 3/8 Inch, Shrink Ratio 2:1, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined, Bulk
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flame-retardant, cross-linked polyolefin.
  • Meets UL 224, 125°C; CSA 22.2 No. 198.1, 125°C; MIL-DTL-23053/5 Class 1&2; AMS 3636 & 3637; DEF STAN 59-97, Issue 3, Type 2a

Descriptors

Category

Heat shrinkable tube

Special Features

Flame-retardant, cross-linked polyolefin.

Specifications

Shrink Ratio

2:1

Color

Transparent

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

500 ft

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here