Catalog No. : CPO375-C-25
Description: HTSHK THIN WALL 3/8IN I.D. CLR 25FT
UPC: 786210851228
- Flame-retardant, cross-linked polyolefin.
- Meets UL 224, 125°C; CSA 22.2 No. 198.1, 125°C; MIL-DTL-23053/5 Class 1&2; AMS 3636 & 3637; DEF STAN 59-97, Issue 3, Type 2a
Descriptors
Category |
Heat shrinkable tube |
Special Features |
Flame-retardant, cross-linked polyolefin. |
Specifications
Voltage Rating |
600 V |
Color |
Transparent |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Thickness |
Thin |
Length |
25 ft |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Type |
Heat-shrink |
Model |
Thin-walled |
Shrink rate |
2:1 |
Inner diameter before heat-shrink |
9.652 mm |
Inner diameter before heat-shrink |
0.38 inch |
Inner diameter after heat-shrink |
4.826 mm |
Inner diameter after heat-shrink |
0.19 inch |
Nominal diameter inch |
3/8 inch |
Wall thickness after shrinking |
0.762 mm |
Wall thickness after shrinking |
0.03 inch |
Length |
7.62 m |
Length |
25 ft |
Operation temperature |
-55-+135 °C |
Operation temperature |
-67-+275 °F |
Colour |
Transparent |
Material |
Polyolefin (PO-X) |
Halogen free |
N |
With inner glue |
N |
Printable |
N |
UL approval |
Y |