text.skipToContent text.skipToNavigation

Catalog No. : CPO250-6-B

Description:  INSUL. HEAT SHRINK BLUE BULK

UPC: 786209622594

Thin-Wall Heat Shrinkable Tubing, Blue Cross-Linked Polyolefin, 1/4 Inch, Shrink Ratio 2:1, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined, Bulk
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Color

Blue

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

1000 ft , 304.8 m