text.skipToContent text.skipToNavigation

Catalog No. : CPO250-0-1.000

Description:  HTSHK THINWALL 1/4IN I.D. BLACK 1IN

UPC: 786210834061

Made or assembled in Canada.

Thin-Wall Heat Shrinkable Tubing, Black Cross-Linked Polyolefin, 1/4 Inch, Shrink Ratio 2:1, Length 1 Inch, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Flammability

Flame Retardant

Water Absorption

0.20 %

Color

Black

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

1 in , 25.4 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Inner diameter before heat-shrink

6.35 mm

Inner diameter before heat-shrink

0.25 inch

Inner diameter after heat-shrink

3.302 mm

Inner diameter after heat-shrink

0.13 inch

Nominal diameter inch

1/4 inch

Wall thickness after shrinking

0.508 mm

Wall thickness after shrinking

0.02 inch

Length

0.0254 m

Length

0.08 ft

Operation temperature

-55-+135 °C

Operation temperature

-67-+275 °F

Colour

Black

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

N

Printable

N

UL approval

Y