text.skipToContent text.skipToNavigation

Catalog No. : CPO2000-C-C

Description:  CLEAR 2.00 INCH THIN-WALL TUBING

UPC: 786210838571

Thin-Wall Heat Shrinkable Tubing, Clear Cross-Linked Polyolefin, 2 Inch, Shrink Ratio 2:1, Length 100 Feet, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Water Absorption

0.20 %

Color

Transparent

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

100 ft , 30.48 m

ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Inner diameter before heat-shrink

51 mm

Inner diameter before heat-shrink

2 inch

Inner diameter after heat-shrink

25.4 mm

Inner diameter after heat-shrink

1 inch

Nominal diameter inch

2 inch

Wall thickness after shrinking

1.143 mm

Wall thickness after shrinking

0.045 inch

Length

30.48 m

Length

100 ft

Operation temperature

-55-+135 °C

Operation temperature

-67-+275 °F

Colour

Transparent

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

N

Printable

N

UL approval

N

Documents/Support Tools

Sales Drawing

Click here