text.skipToContent text.skipToNavigation

Catalog No. : CPO2000-6-C

Description:  2.00 BLUE THIN-WALL SHRINK ON 100FT

UPC: 786209867131

Thin-Wall Heat Shrinkable Tubing, Blue Cross-Linked Polyolefin, 2 Inch, Shrink Ratio 2:1, Length 100 Feet, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Flammability

Flame Retardant

Water Absorption

0.20 %

Color

Blue

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

100 ft , 30.48 m

Documents/Support Tools

Sales Drawing

Click here