text.skipToContent text.skipToNavigation

Catalog No. : CPO1500-9-C

Description:  WHITE 1.5 IN. THN-WALL TUBING 100FT

UPC: 786209923011

Thin-Wall Heat Shrinkable Tubing, White Cross-Linked Polyolefin, 1-1/2 Inch, Shrink Ratio 2:1, Length 100 Feet, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Voltage Rating

600 V

Color

White

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

100 ft

ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Length

30.48 m

Length

100 ft

Operation temperature

-55-+135 °C

Operation temperature

-67-+275 °F

Colour

White

Material

Polyolefin (PO-X)

Documents/Support Tools

Sales Drawing

Click here

Click here