text.skipToContent text.skipToNavigation

Catalog No. : CPO1500-9-A

Description:  HEAT SHRINK, THIN WALL, WHITE

UPC: 786210928876

Thin-Wall Heat Shrinkable Tubing, White Cross-Linked Polyolefin, 1-1/2 Inch, Shrink Ratio 2:1, Length 4 Feet, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Flammability

Flame Retardant

Water Absorption

0.20 %

Color

White

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

4 ft , 1.22 m

Documents/Support Tools

Sales Drawing

Click here