text.skipToContent text.skipToNavigation

Catalog No. : CPO1250-C-A

Description:  1.25 IN THIN-WALL TUBING CLEAR 4 FT

UPC: 786210187334

Thin-Wall Heat Shrinkable Tubing, Clear Cross-Linked Polyolefin, 1-1/4 Inch, Shrink Ratio 2:1, Length 4 Feet, Operating Temperature -55 to 135 Degrees Celsius, Non-Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Flammability

Flame Retardant

Water Absorption

0.20 %

Color

Transparent

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

4 ft , 1.22 m

ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Inner diameter before heat-shrink

31.75 mm

Inner diameter before heat-shrink

1.25 inch

Inner diameter after heat-shrink

15.88 mm

Inner diameter after heat-shrink

0.63 inch

Nominal diameter inch

1 1/4 inch

Wall thickness after shrinking

2.21 mm

Wall thickness after shrinking

0.087 inch

Length

1.22 m

Length

4 ft

Operation temperature

-55-+135 °C

Operation temperature

-67-+275 °F

Colour

Transparent

Material

Polyolefin (PO-X)

Documents/Support Tools

Sales Drawing

Click here