Catalog No. : CPO125-M-6-M
Description: 1/8-6INCHMULTI
UPC: 786210961576
Descriptors
Category |
Heat shrinkable tube |
Specifications
Shrink Ratio |
2:1 |
Dielectric Strength |
600 V/Mil (24kV/mm) |
Volume Resistivity |
1016 ohm-cm |
Flammability |
Flame Retardant |
Water Absorption |
0.20 % |
Color |
Multi Color |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Length |
6 in , 152.4 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Type |
Heat-shrink |
Model |
Thin-walled |
Shrink rate |
2:1 |
Inner diameter before heat-shrink |
3.302 mm |
Inner diameter before heat-shrink |
0.13 inch |
Inner diameter after heat-shrink |
1.524 mm |
Inner diameter after heat-shrink |
0.06 inch |
Nominal diameter inch |
1/8 inch |
Wall thickness after shrinking |
0.508 mm |
Wall thickness after shrinking |
0.02 inch |
Length |
0.1524 m |
Length |
0.5 ft |
Operation temperature |
-55-+135 °C |
Operation temperature |
-67-+275 °F |
Colour |
Multi colour |
Material |
Polyolefin (PO-X) |
Halogen free |
N |
With inner glue |
N |
Printable |
N |
UL approval |
Y |