Catalog No. : CPO125-0-6-M
Description: 1/8-6 INCH BK
UPC: 786210961453
- Flame-retardant, cross-linked polyolefin.
- Meets UL 224, 125°C; CSA 22.2 No. 198.1, 125°C; MIL-DTL-23053/5 Class 1&2; AMS 3636 & 3637; DEF STAN 59-97, Issue 3, Type 2a
Descriptors
Category |
Heat shrinkable tube |
Special Features |
Flame-retardant, cross-linked polyolefin. |
Specifications
Voltage Rating |
600 V |
Color |
Black |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Thickness |
Thin |
Length |
6 in , 152.4 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Type |
Heat-shrink |
Model |
Thin-walled |
Shrink rate |
2:1 |
Inner diameter before heat-shrink |
3.302 mm |
Inner diameter before heat-shrink |
0.13 inch |
Inner diameter after heat-shrink |
1.524 mm |
Inner diameter after heat-shrink |
0.06 inch |
Nominal diameter inch |
1/8 inch |
Wall thickness after shrinking |
0.508 mm |
Wall thickness after shrinking |
0.02 inch |
Length |
0.1524 m |
Length |
0.5 ft |
Operation temperature |
-55-+135 °C |
Operation temperature |
-67-+275 °F |
Colour |
Black |
Material |
Polyolefin (PO-X) |
Halogen free |
N |
With inner glue |
N |
Printable |
N |
UL approval |
Y |
Documents/Support Tools
Sales Drawing |