text.skipToContent text.skipToNavigation

Catalog No. : CPO-A-750-25

Description:  BLK.75 IN THINWALL TUBING W/ADHESIV

UPC: 786210928197

Thin-Wall Heat Shrinkable Tubing, Black Polyolefin, 3/4 Inch, Shrink Ratio 3:1, Length 25 Feet, Operating Temperature -55 to 110 Degrees Celsius, Adhesive Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Flammability

Flame Retardant

Water Absorption

0.20 %

Color

Black

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

25 ft , 7.62 m

ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

3:1

Inner diameter before heat-shrink

19.05 mm

Inner diameter before heat-shrink

0.75 inch

Inner diameter after heat-shrink

7.874 mm

Inner diameter after heat-shrink

0.31 inch

Nominal diameter inch

3/4 inch

Wall thickness after shrinking

1.778 mm

Wall thickness after shrinking

0.07 inch

Length

7.62 m

Length

25 ft

Operation temperature

-55-+110 °C

Operation temperature

-67-+230 °F

Colour

Black

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

Y

Printable

N

UL approval

N

Documents/Support Tools

Sales Drawing

Click here