Catalog No. : CPO-A-500-48
Description: HTSHK THINWL 1/2IN ID BLK 3:1 48IN
UPC: 786210247359
- Adhesive lined for moisture-proof environmental seal.
- High 3:1 shrink ratio for covering irregularly shaped objects.
Descriptors
Category |
Heat shrinkable tube |
Special Features |
Adhesive lined for moisture-proof environmental seal. |
Specifications
Voltage Rating |
600 V |
Color |
Black |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Thickness |
Thin |
Length |
48 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Type |
Heat-shrink |
Model |
Thin-walled |
Shrink rate |
3:1 |
Inner diameter before heat-shrink |
12.7 mm |
Inner diameter before heat-shrink |
0.5 inch |
Inner diameter after heat-shrink |
4.826 mm |
Inner diameter after heat-shrink |
0.19 inch |
Nominal diameter inch |
1/2 inch |
Wall thickness after shrinking |
1.778 mm |
Wall thickness after shrinking |
0.07 inch |
Length |
1.22 m |
Length |
4 ft |
Operation temperature |
-55-+110 °C |
Operation temperature |
-67-+230 °F |
Colour |
Black |
Material |
Polyolefin (PO-X) |
Halogen free |
N |
With inner glue |
Y |
Printable |
N |
UL approval |
N |
Documents/Support Tools
Sales Drawing |