text.skipToContent text.skipToNavigation

Catalog No. : CPO-A-250-5-48

Description:  GREEN 1/4 THIN-WALL TUBING W/ADHESI

UPC: 786210915265

Made or assembled in Canada.

Thin-Wall Heat Shrinkable Tubing, Green Polyolefin, 1/4 Inch, Shrink Ratio 3:1, Length 48 Inches, Operating Temperature -55 to 110 Degrees Celsius, Adhesive Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

3:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Color

Green

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

4 ft , 1.22 m