Catalog No. : CPO-A-187-25
Description: BLK,3/16INTHINWALL TUBING W/ADHESIV
UPC: 786210928166
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Shrink Ratio |
2:1 |
|
Dielectric Strength |
600 V/Mil (24kV/mm) |
|
Volume Resistivity |
1016 ohm-cm |
|
Flammability |
Flame Retardant |
|
Water Absorption |
0.20 % |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
25 ft , 7.62 m |
|
Type |
Heat-shrink |
|
Model |
Thin-walled |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
4.572 mm |
|
Inner diameter before heat-shrink |
0.18 inch |
|
Inner diameter after heat-shrink |
1.524 mm |
|
Inner diameter after heat-shrink |
0.06 inch |
|
Nominal diameter inch |
3/16 inch |
|
Wall thickness after shrinking |
1.27 mm |
|
Wall thickness after shrinking |
0.05 inch |
|
Length |
7.62 m |
|
Length |
25 ft |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+230 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
Y |
|
Printable |
N |
|
UL approval |
N |
Documents/Support Tools
|
Sales Drawing |