Catalog No. : CPO-A-1000-48
Description: HTSHK THINWALL 1IN I.D.BLK 3:1 48IN
UPC: 786210247373
Descriptors
Category |
Heat shrinkable tube |
Specifications
Shrink Ratio |
3:1 |
Dielectric Strength |
600 V/Mil (24kV/mm) |
Volume Resistivity |
1016 ohm-cm |
Flammability |
Flame Retardant |
Water Absorption |
0.20 % |
Color |
Black |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Length |
4 ft , 1.22 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Type |
Heat-shrink |
Model |
Thin-walled |
Shrink rate |
3:1 |
Inner diameter before heat-shrink |
25.4 mm |
Inner diameter before heat-shrink |
1 inch |
Inner diameter after heat-shrink |
8.128 mm |
Inner diameter after heat-shrink |
0.32 inch |
Nominal diameter inch |
1 inch |
Wall thickness after shrinking |
2.54 mm |
Wall thickness after shrinking |
0.1 inch |
Length |
1.22 m |
Length |
4 ft |
Operation temperature |
-55-+110 °C |
Operation temperature |
-67-+230 °F |
Colour |
Black |
Material |
Polyolefin (PO-X) |
Halogen free |
N |
With inner glue |
Y |
Printable |
N |
UL approval |
N |
Documents/Support Tools
Sales Drawing |