text.skipToContent text.skipToNavigation

Catalog No. : CPO-A-1000-2-48

Description:  RED 1 IN THIN-WALL TUBING W/AHD

UPC: 786210819358

Thin-Wall Heat Shrinkable Tubing, Red Polyolefin, 1 Inch, Shrink Ratio 3:1, Length 48 Inches, Operating Temperature -55 to 110 Degrees Celsius, Adhesive Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

3:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Flammability

Flame Retardant

Water Absorption

0.20 %

Color

Red

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

4 ft , 1.22 m

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

3:1

Inner diameter before heat-shrink

25.4 mm

Inner diameter before heat-shrink

1 inch

Inner diameter after heat-shrink

8.128 mm

Inner diameter after heat-shrink

0.32 inch

Nominal diameter inch

1 inch

Wall thickness after shrinking

2.54 mm

Wall thickness after shrinking

0.1 inch

Length

1.22 m

Length

4 ft

Operation temperature

-55-+110 °C

Operation temperature

-67-+230 °F

Colour

Red

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

Y

Printable

N

UL approval

N

Documents/Support Tools

Sales Drawing

Click here