text.skipToContent text.skipToNavigation

Catalog No. : CPO-375-4-6

Description:  THIN WALL HTSHK 2:1 RATIO YELLOW

UPC: 786210306759

Thin-Wall Heat Shrinkable Tubing, Yellow Polyolefin, 3/8 Inch, Shrink Ratio 3:1, Length 6 Inches, Operating Temperature -55 to 110 Degrees Celsius, Adhesive Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Flammability

Flame Retardant

Water Absorption

0.20 %

Color

Yellow

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

0.375 in , 9.52 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Inner diameter before heat-shrink

9.525 mm

Inner diameter before heat-shrink

0.37 inch

Inner diameter after heat-shrink

4.75 mm

Inner diameter after heat-shrink

0.187 inch

Nominal diameter inch

3/8 inch

Wall thickness after shrinking

1.02 mm

Wall thickness after shrinking

0.04 inch

Length

0.1524 m

Length

0.5 ft

Operation temperature

-55-+135 °C

Operation temperature

-67-+275 °F

Colour

Yellow

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

N

Printable

N

UL approval

Y

Documents/Support Tools

Sales Drawing

Click here