text.skipToContent text.skipToNavigation

Catalog No. : CPO-187-6-6

Description:  THIN WALL HTSHK 2:1 RATIO BLUE

UPC: 786210306766

Thin-Wall Heat Shrinkable Tubing, Blue Polyolefin, 3/16 Inch, Shrink Ratio 3:1, Length 6 Inches, Operating Temperature -55 to 110 Degrees Celsius, Adhesive Lined
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Dielectric Strength

600 V/Mil (24kV/mm)

Volume Resistivity

1016 ohm-cm

Flammability

Flame Retardant

Water Absorption

0.20 %

Color

Blue

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

0.187 in , 4.76 mm

ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Inner diameter before heat-shrink

4.7625 mm

Inner diameter before heat-shrink

0.187 inch

Inner diameter after heat-shrink

2.36 mm

Inner diameter after heat-shrink

0.09 inch

Nominal diameter inch

3/16 inch

Wall thickness after shrinking

0.89 mm

Wall thickness after shrinking

0.03 inch

Length

0.1524 m

Length

0.5 ft

Operation temperature

-55-+135 °C

Operation temperature

-67-+275 °F

Colour

Blue

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

N

Printable

N

UL approval

Y

Documents/Support Tools

Sales Drawing

Click here