text.skipToContent text.skipToNavigation

Catalog No. : CPNR6-2HO-AD

Description:  UNIV. RED-EXIT EDGE-LIT COMBO W/2HO

UPC: 782683562333

Exit Combination Unit, self-powered, Faceplate Colour: red, Letter Height Dimension: 6, Two high output LED, diagnostics, audible, Material:Aluminum, Battery Type: NiMH, 120/277VAC, 60Hz, single face, damp location, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD