text.skipToContent text.skipToNavigation

Catalog No. : CPLG-050-V2-B10

Description:  1/2 IN PVC CONDUIT COUPLING BAG/10

UPC: 34481023371

Made or assembled in Canada. Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

PVC conduit coupling Schedule 40. Size 1/2 Inch. Bag of 10 units.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To join two pieces of Schedule 40 PVC conduit.
  • Grey PVC.

Descriptors

Category

Electrical conduit fitting body

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL e137781, CSA 58382

Dimensions

Hub Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N