Alternate Catalog No. : CPL 556 N
Catalog No. : CPL556N
Description: BIMETALLIC COMPRESSION CONNECTOR
UPC: 783786347988
Bi-Metallic Lugs, two-hole, ACSR 477, Aluminum Stranded 396.500-556.5, bolt size 1/2.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Aluminum Barrel Provides High Strength
- Tin-Plated Copper Pad Provides High Conductivity and Corrosion Resistance
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
Descriptors
Category |
Wire connectors |
Special Features |
Tin Plated Copper Pad, 1-3/4 inch Spacing, 9/16 inch Diameter Holes |
Specifications
Connection |
Compression |
Material |
Pad Copper, Barrel Aluminum |
Finish |
Tin Plated Pad |
Insulation |
Bare |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
477 ACSR kcmil , 500 to 556.5 AL kcmil |