text.skipToContent text.skipToNavigation

Alternate Catalog No. : CPL 350 N

Catalog No. : CPL350N

Description:  BIMET COMP LUG 2HOLE ASCR 336.4

UPC: 783786714421

Bi-Metallic Lugs - two-hole, ACSR 336.4, Aluminum Stranded 336.4-350, bolt size 1/2.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Aluminum Barrel Provides High Strength
  • Tin-Plated Copper Pad Provides High Conductivity and Corrosion Resistance
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture

Descriptors

Category

Wire connectors

Special Features

Tin Plated Copper Pad, 1-3/4 inch Spacing, 9/16 inch Diameter Holes

Specifications

Connection

Compression

Material

Pad Copper, Barrel Aluminum

Finish

Tin Plated Pad

Insulation

Bare

Classifications

Brand Name

Homac

Dimensions

Wire Size

336.4 ACSR kcmil , 336.4 to 350 AL kcmil

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here