Catalog No. : CPL1/2SS
Description: 1/2IN RIGID COUPLING, TYPE 304 SS
UPC: 786210084077
Conduit Coupling Size 1/2 Inch, Type 304 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Application |
Coupling for Use with Rigid/IMC Conduit |
Specifications
Material |
304 Stainless Steel |
Classifications
Brand Name |
T&B Rigid Fittings |
Dimensions
Trade Size |
1/2 in |
Length |
1.625 in |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
Material |
Metal |
Material quality |
Stainless steel V2A |
Model |
Thread |
Two piece |
N |
With inspection opening and cover |
N |
Documents/Support Tools
Sales Drawing |