Alternate Catalog No. : CPL 1/0 N
Catalog No. : CPL1/0N
Description: HOMAC OVERHEAD SPLICE CONNECTOR
UPC: 783786016792
Bi-Metallic Lugs, two-hole, ACSR 1/0, Aluminum Stranded 1/0, bolt size 1/2.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Aluminum Barrel Provides High Strength
- Tin-Plated Copper Pad Provides High Conductivity and Corrosion Resistance
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
Descriptors
Category |
Wire connectors |
Special Features |
Tin Plated Copper Pad, 1-3/4 inch Spacing, 9/16 inch Diameter Holes |
Specifications
Connection |
Compression |
Material |
Pad Copper, Barrel Aluminum |
Finish |
Tin Plated Pad |
Insulation |
Bare |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
1/0 ACSR AWG , 1/0 AL AWG |