text.skipToContent text.skipToNavigation

Catalog No. : CPF7IR-PD

Description:  6 X 60 RAD 45 DEG DB2 SWEEP

UPC: 34481010418

DB/2 Sweep Conduit Fitting, Size 6 Inches, Bend Radius 60 Inches, Bend Angle 45 Degrees, Material PVC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Outer diameter

6.625 inch

Angle of bow

45 °

Halogen free

N

Documents/Support Tools

Sales Drawing

Click here