text.skipToContent text.skipToNavigation

Catalog No. : CPF7FN-PD

Description:  4 X 36 RAD 45DEG DB2 LONG SWP BN

UPC: 34481010364

DB/2 Sweep Conduit Fitting, Size 4 Inches, Bend Radius 36 Inches, Bend Angle 45 Degrees, Material PVC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Special Features

Corrosion resistant

Specifications

Material

PVC

Classifications

Brand Name

Carlon

ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

45 °

Halogen free

N

Documents/Support Tools

Sales Drawing

Click here