text.skipToContent text.skipToNavigation

Catalog No. : CPF5FN-PD

Description:  4 X 36 RAD 22 1/2 DEG DB2 SWEEP

UPC: 34481010265

DB/2 Sweep Conduit Fitting, Size 4 Inches, Bend Radius 36 Inches, Bend Angle 22-1/2 Degrees, Material PVC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Special Features

Corrosion resistant

Specifications

Material

PVC

Classifications

Brand Name

Carlon

ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

22.5 °

Halogen free

N

Documents/Support Tools

Sales Drawing

Click here