Catalog No. : CPF5FJ-PD
Description: 2 INCHX36INCH 22-1/2 DEG DB2 SWEEP
UPC: 34481010937
DB/2 Sweep Conduit Fitting, Size 2 Inches, Bend Radius 36 Inches, Bend Angle 22-1/2 Degrees, Material PVC
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |