Catalog No. : CPCM28/BL/50M
Description: 28MM PE CONDUIT 50M - BL
UPC: 5020963020704
Descriptors
Category |
Electrical conduit |
Special Features |
Very High UV Protection and Fatigue Life |
Application |
Indoors / Outdoors, Low Temperature Flexing, High Impact Resistance |
Specifications
Radius |
45 mm |
Flexibility |
Very High |
Material |
Polyester |
Color |
Black |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Trade Size |
28 mm |
Outside Diameter |
28.5 mm |
Inside Diameter |
21.3 mm |
Length |
50 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
28 mm |
Outer diameter |
28.5 mm |
Outer diameter |
1.12 inch |
Inner diameter |
21.3 mm |
Inner diameter |
0.84 inch |
Material |
Other |
Degree of protection (IP) |
IP68 |
Fire resistance in accordance with UL94 |
V2 |
Bending radius, static |
45 mm |
Bending radius, static |
1.77 inch |
UV resistant |
Y |
Colour |
Black |
Sheathing material |
Not sheathed |
Bending strength |
Flexible |
Lengthwise slotted |
N |
Halogen free |
Y |
Approved according to NF F 16-101 |
Y |