text.skipToContent text.skipToNavigation

Catalog No. : CPC4WH

Description:  CEILING BOX COVER WHITE

UPC: 34481160151

Round Blank Ceiling Cover, Diameter 4 Inches, Color White, Material Non-Metallic
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To close an octagonal box
  • White finish

Descriptors

Category

Electrical box covers

Specifications

Material

Non-metallic

Color

White

Knockouts

0

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Carlon

Standard

UL E11461
UL E11461

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Diameter

101.6 mm

Shape

Round

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Plastic

Colour

White

With screws

N

Documents/Support Tools

Sales Drawing

Click here