text.skipToContent text.skipToNavigation

Catalog No. : CPC125

Description:  1-PIECE CBL/PIPE CLP 1-1/4IN STL

UPC: 616013107041

Clamp, One-Piece Cable and Pipe, EMT and Rigid Conduit Trade Size 1-1/4 Inches, Cable Outer Diameter Range 1.400-1.725 Inches, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Special Features

One-piece, heavy-duty construction ready to install right out of the box, no need to break apart and reassemble, no screws or bolts to drop.

Application

Attaches a full range of EMT, Rigid conduit and cable to strut channels.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

0

Classifications

Brand Name

Superstrut

Standard

UL E160899

Dimensions

Maximum Clamp Diameter

1.725 in

Minimum Clamp Diameter

1.400 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441202 N/A 1389049_2011-06-13 N/A
UL E160899 N/A DWMU N/A N/A

Sustainability

Environmental product declaration

ABBG-00890-V01.01-EN

Documents/Support Tools

Sales Drawing

Click here