text.skipToContent text.skipToNavigation

Catalog No. : CPC050

Description:  1-PIECE CBL/PIPE CLP 1/2IN STL

UPC: 616013106983

Made or assembled in Canada.

Clamp, One-Piece Cable and Pipe, EMT and Rigid Conduit Trade Size 1/2 Inch, Cable Outer Diameter Range .650-.890 Inches, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Special Features

One-piece, heavy-duty construction ready to install right out of the box, no need to break apart and reassemble, no screws or bolts to drop.

Application

Attaches a full range of EMT, Rigid conduit and cable to strut channels.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

1

Classifications

Brand Name

Superstrut

Standard

UL E160899

Dimensions

Size

1/2 Inch

Width

1 in

Maximum Clamp Diameter

0.890 in

Minimum Clamp Diameter

0.650 in

Thickness

0.112 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here