Catalog No. : CP915
Description: ONE HOLE CABLE FOR 10MM DIA
UPC: 5414363080077
Copper One Hole Cable Clip for use with Solid Curcular Conductor - Conductor Size 10mm
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Conductor holder for lightning protection |
Classifications
Brand Name |
Furse |
Standard |
BS EN 13601 |
Compliance and Certifications
RoHS | Out of scope of RoHS |
ETIM Classification
ETIM
EC000508 Conductor holder for lightning protection
Mounting type conductor |
Other |
Material of holder |
Copper |
Material of carrier |
Copper |
Material base |
Copper |