Catalog No. : COND5-G
Description: PVC CTD COND 5IN RGD STL GRAY
UPC: 704508261122
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over Hot-Dip Galvanized threads.
Descriptors
Category |
Electrical conduit |
Special Features |
Color-Coded Thread Protectors |
Application |
Corrosion Protection for Electrical Systems |
Specifications
Material |
Steel |
Finish |
Hot-Dip Galvanized |
Color |
Gray |
Classifications
Brand Name |
Ocal |
Standard |
cULus E46453, CSA |
Dimensions
Trade Size |
5 in , 129 mm |
Outside Diameter |
5.64 in , 143.30 mm |
Inside Diameter |
5.07 in , 128.90 mm |
Length |
9-1/12 ft , 3 m |
Wall Thickness |
0.29 in , 7.23 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal size in inch |
Other |
Outer diameter |
143.3 mm |
Inner diameter |
141.3 mm |
Material |
Steel |
Surface protection |
Other |
Colour |
Grey |
Bending strength |
Rigid |