text.skipToContent text.skipToNavigation

Catalog No. : COND4SS

Description:  4 CONDUIT, TYPE 304 SS W/ CPLG

UPC: 786209993182

4 Inch Type 304 Stainless Steel Conduit with Type 304 Stainless Steel Coupling
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Exceeds requirements for wash down applications
  • Also available in marine grade-Type 316 stainless steel
  • Each 10 foot length of conduit ships with one Type 316 stainless steel conduit coupling
  • Type 316 stainless steel couplings are sold separately
  • Type 304 stainless steel offers up to five times the lifespan when compared to standard galvanized steel conduit in corrosive environments
  • Water and wastewater treatment
  • Food and beverage processing
  • Marine and coastal facilities
  • Pharmaceutical manufacturing
  • Pulp and paper processing
  • Corrosive environments
  • Meets stringent sanitary requirements

Descriptors

Category

Electrical conduit

Special Features

Standard NPT Threads for Easy Installation

Application

Petrochemical Refining and Processing

Specifications

Material

304 Stainless Steel

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Trade Size

4 in

Outside Diameter

4.5 in

Inside Diameter

4.026 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here