text.skipToContent text.skipToNavigation

Catalog No. : COND2-CZ

Description:  PVC CTD COND 2IN STL CARBON ZINC

UPC: 704508037550

PVC Coated Conduit, Pipe Size 2 Inch/53 Metric, Outside Diameter with PVC 2.46 Inch/62.30 Millimeters, Nominal Wall Thickness with PVC .19 Inch/4.72 Millimeters, Length without Couplings 9 Feet 11 Inch/3.02 Meters, Hot-dip Galvanized Steel, Carbon Zinc Color
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • A minimum .040 inch (40 mil) PVC coating on the exterior.
  • A nominal .002 inch (2 mil) blue urethane on the interior.
  • Color coded thread protectors on each end.
  • Blue urethane coating over Hot-Dip Galvanized threads.

Descriptors

Category

Electrical conduit

Special Features

Color-Coded Thread Protectors

Application

Corrosion Protection for Electrical Systems

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Color

Carbon Zinc

Classifications

Brand Name

Ocal

Standard

cULus E46453, CSA

Dimensions

Trade Size

2 in

Outside Diameter

2.46 in , 62.30 mm

Inside Diameter

2.08 in , 52.90 mm

Length

9.91 ft , 3.02 m

Wall Thickness

0.19 in , 4.72 mm

ETIM EC001179 Protective metallic hose

Nominal size in inch

2 inch

Outer diameter

62.3 mm

Inner diameter

60.3 mm

Material

Steel

Surface protection

Other

Colour

Other

Bending strength

Rigid

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here