Catalog No. : COND1SA-G
Description: 2VC CTD COND 1IN ALUM GRAY
UPC: 704508321031
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over Hot-Dip Galvanized threads.
Descriptors
Category |
Electrical conduit |
Special Features |
Color-Coded Thread Protectors |
Application |
Corrosion Protection for Electrical Systems |
Specifications
Material |
Aluminum |
Color |
Gray |
Classifications
Brand Name |
Ocal |
Standard |
UL E46453, CSA |
Dimensions
Trade Size |
1 in |
Outside Diameter |
1.40 in , 35.40 mm |
Inside Diameter |
1.06 in , 27.00 mm |
Length |
9.91 ft , 3.02 m |
Wall Thickness |
0.17 in , 4.21 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal size in inch |
1 inch |
Outer diameter |
35.4 mm |
Inner diameter |
33.4 mm |
Material |
Aluminium |
Surface protection |
Untreated |
Colour |
Grey |
Bending strength |
Rigid |