text.skipToContent text.skipToNavigation

Catalog No. : COND11/4SST

Description:  1-1/4 CONDUIT, TYPE 316 SS W/ CPL

UPC: 786209672247

PVC Coated Conduit Pipe Size 1-1/4 Inch Type 316 Stainless Steel with Coupling
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Standard NPT Threads for Easy Installation

Application

Petrochemical Refining and Processing

Specifications

Material

316 Stainless Steel

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Trade Size

1-1/4 in

Documents/Support Tools

Sales Drawing

Click here

Click here