text.skipToContent text.skipToNavigation

Catalog No. : COND1-CZ

Description:  PVC CTD COND 1IN STL CARBON ZINC

UPC: 704508037543

PVC Coated Conduit, Pipe Size 1 Inch/27 Metric, Outside Diameter with PVC 1.40 Inch/35.40 Millimeters, Nominal Wall Thickness with PVC .17 Inch/4.21 Millimeters, Length without Couplings 9 Feet 11 Inch/3.02 Meters, Hot-dip Galvanized Steel, Carbon Zinc Color
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • A minimum .040 inch (40 mil) PVC coating on the exterior.
  • A nominal .002 inch (2 mil) blue urethane on the interior.
  • Color coded thread protectors on each end.
  • Blue urethane coating over Hot-Dip Galvanized threads.

Descriptors

Category

Electrical conduit

Special Features

Color-Coded Thread Protectors

Application

Corrosion Protection for Electrical Systems

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Color

Carbon Zinc

Classifications

Brand Name

Ocal

Standard

cULus E46453, CSA

Dimensions

Trade Size

1 in

Outside Diameter

1.40 in , 35.40 mm

Inside Diameter

1.06 in , 27.00 mm

Length

9.91 ft , 3.02 m

Wall Thickness

0.17 in , 4.21 mm

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 inch

Outer diameter

35.4 mm

Inner diameter

33.4 mm

Material

Steel

Surface protection

Other

Colour

Other

Bending strength

Rigid

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here